Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1859483-0

  • Available in:
  • Asia
MPO Fanout Cable, 12 fiber, OM3, LSZH, MPO male - 6xLC duplex, low loss, pair flipped, 10 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber fanout cable assembly

General Specifications

Color, boot A Black
Color, boot B Beige
Color, connector A Aqua
Color, connector B Beige
Connector A, quantity 1
Connector B, quantity 12
Construction Type Plug-and-play, array cord
Interface, Connector A MPO-12/UPC Male
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 12

Dimensions

Cord Length 10 m | 32.808 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber fanout cable assembly

General Specifications

Color, boot A Black
Color, boot B Beige
Color, connector A Aqua
Color, connector B Beige
Connector A, quantity 1
Connector B, quantity 12
Construction Type Plug-and-play, array cord
Interface, Connector A MPO-12/UPC Male
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 12

Dimensions

Cord Length 10 m | 32.808 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance