Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1859491-5

  • Available in:
  • Asia
MPO Trunk Cable, 24F, OM3, LSZH, 15 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, flipped
Total Fibers, quantity 24

Dimensions

Cord Length 15 m | 49.213 ft
Diameter Over Jacket 8 mm | 0.315 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum, connector A 0.35 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 28 dB
Return Loss, minimum, connector B 28 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, flipped
Total Fibers, quantity 24

Dimensions

Cord Length 15 m | 49.213 ft
Diameter Over Jacket 8 mm | 0.315 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum, connector A 0.35 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 28 dB
Return Loss, minimum, connector B 28 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance