Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1859695-6

  • Available in:
  • Asia
MPO Trunk Cable, 24F, MPO male, OM4, LSZH, flipped, 16 m, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Red
Color, connector A Mustard
Color, connector B Mustard
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A MPO-12/UPC Male
Interface, Connector B MPO-12/UPC Male
Jacket Color Aqua
Polarity Pairs, flipped
Total Fibers, quantity 24

Dimensions

Cord Length 16 m | 52.493 ft
Diameter Over Jacket 7.5 mm | 0.295 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum, connector A 0.35 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 28 dB
Return Loss, minimum, connector B 28 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Red
Color, connector A Mustard
Color, connector B Mustard
Connector A, quantity 2
Connector B, quantity 2
Interface, Connector A MPO-12/UPC Male
Interface, Connector B MPO-12/UPC Male
Jacket Color Aqua
Polarity Pairs, flipped
Total Fibers, quantity 24

Dimensions

Cord Length 16 m | 52.493 ft
Diameter Over Jacket 7.5 mm | 0.295 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum, connector A 0.35 dB
Insertion Loss, maximum, connector B 0.35 dB
Return Loss, minimum, connector A 28 dB
Return Loss, minimum, connector B 28 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance