Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
MPOptimate® Trunk Cable, 12 fiber, OM4, 12 m, aqua
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | India |
Portfolio | NETCONNECT® |
Product Type | Fiber trunk cable assembly |
Product Brand | MPOptimate® |
Color, boot A | Black |
Color, boot B | Black |
Color, connector A | Mustard |
Color, connector B | Mustard |
Connector A, quantity | 1 |
Connector B, quantity | 1 |
Interface, Connector A | MPO-12/UPC Female |
Interface, Connector B | MPO-12/UPC Female |
Jacket Color | Aqua |
Polarity | Pairs, straight |
Total Fibers, quantity | 12 |
Cord Length | 12 m | 39.37 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 28 dB |
Return Loss, minimum, connector B | 28 dB |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | China | EMEA | Europe | India |
Portfolio | NETCONNECT® |
Product Type | Fiber trunk cable assembly |
Product Brand | MPOptimate® |
Color, boot A | Black |
Color, boot B | Black |
Color, connector A | Mustard |
Color, connector B | Mustard |
Connector A, quantity | 1 |
Connector B, quantity | 1 |
Interface, Connector A | MPO-12/UPC Female |
Interface, Connector B | MPO-12/UPC Female |
Jacket Color | Aqua |
Polarity | Pairs, straight |
Total Fibers, quantity | 12 |
Cord Length | 12 m | 39.37 ft |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 28 dB |
Return Loss, minimum, connector B | 28 dB |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |