Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2055709-2

  • Available in:
  • EMEA
  • Australia/New Zealand
MPO Trunk Cable, 2x12 fiber, OM3, MPO female-female, LSZH, straight, 12 m, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 1
Connector B, quantity 1
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, straight
Total Fibers, quantity 12

Dimensions

Cord Length 12 m | 39.37 ft
Diameter Over Jacket 8 mm | 0.315 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 25 dB
Return Loss, minimum, connector B 25 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 1
Connector B, quantity 1
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, straight
Total Fibers, quantity 12

Dimensions

Cord Length 12 m | 39.37 ft
Diameter Over Jacket 8 mm | 0.315 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3
Insertion Loss, maximum, connector A 0.5 dB
Insertion Loss, maximum, connector B 0.5 dB
Return Loss, minimum, connector A 25 dB
Return Loss, minimum, connector B 25 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance