Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2055711-1

  • Available in:
  • Latin America
  • EMEA
  • North America
MPO Trunk Cable, singlemode, MPO to MPO, yellow, 11 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | EMEA | North America
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Green
Color, connector B Green
Connector A, quantity 1
Connector B, quantity 1
Interface, Connector A MPO-12/APC Female
Interface, Connector B MPO-12/APC Female
Jacket Color Yellow
Polarity Pairs, straight
Total Fibers, quantity 12

Dimensions

Cord Length 11 m | 36.089 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.6 dB
Insertion Loss, maximum, connector B 0.6 dB
Return Loss, minimum, connector A 45 dB
Return Loss, minimum, connector B 45 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | EMEA | North America
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Green
Color, connector B Green
Connector A, quantity 1
Connector B, quantity 1
Interface, Connector A MPO-12/APC Female
Interface, Connector B MPO-12/APC Female
Jacket Color Yellow
Polarity Pairs, straight
Total Fibers, quantity 12

Dimensions

Cord Length 11 m | 36.089 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.6 dB
Insertion Loss, maximum, connector B 0.6 dB
Return Loss, minimum, connector A 45 dB
Return Loss, minimum, connector B 45 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse