Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2111764-1 | MPA-2C2CH50010M-SS

  • Available in:
  • Latin America
  • North America
MPO Trunk Cable, polarity A, 144 fiber (6x24) dual row, OFNP 3 mm, OS2, 10 m, with 36" breakouts
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®
Product Series MPA

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Green
Color, connector B Green
Connector A, quantity 6
Connector B, quantity 6
Interface, Connector A MPO-12/APC Female
Interface, Connector B MPO-12/APC Female
Jacket Color Yellow
Total Fibers, quantity 144

Dimensions

Cord Length 10 m | 32.808 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®
Product Series MPA

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Green
Color, connector B Green
Connector A, quantity 6
Connector B, quantity 6
Interface, Connector A MPO-12/APC Female
Interface, Connector B MPO-12/APC Female
Jacket Color Yellow
Total Fibers, quantity 144

Dimensions

Cord Length 10 m | 32.808 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1