Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2160075-0

  • Available in:
  • EMEA
MPOptimate® Trunk Cable, 48F, OM4, 10 m, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Aqua
Color, connector B Beige
Connector A, quantity 4
Connector B, quantity 4
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, straight
Total Fibers, quantity 48

Dimensions

Breakout Length, connector A 27.56 in | 700.024 mm
Breakout Length, connector B 27.56 in | 700.024 mm
Cord Length 10 m | 32.808 ft
Diameter Over Jacket 11.5 mm | 0.453 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Fiber trunk cable assembly
Product Brand MPOptimate®

General Specifications

Color, boot A Black
Color, boot B Black
Color, connector A Aqua
Color, connector B Beige
Connector A, quantity 4
Connector B, quantity 4
Interface, Connector A MPO-12/UPC Female
Interface, Connector B MPO-12/UPC Female
Jacket Color Aqua
Polarity Pairs, straight
Total Fibers, quantity 48

Dimensions

Breakout Length, connector A 27.56 in | 700.024 mm
Breakout Length, connector B 27.56 in | 700.024 mm
Cord Length 10 m | 32.808 ft
Diameter Over Jacket 11.5 mm | 0.453 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance