Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760194852

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
LazrSPEED® 550 MPO (female) to LC Simplex, InstaPATCH® 360 TM Array Fanout, 12-Fiber, Plenum, 7 ft + 24 in Breakout
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber fanout cable assembly
Product Brand InstaPATCH® 360 | LazrSPEED®
Ordering Note Fixed length assembly

General Specifications

Color, connector A Aqua
Color, connector B Beige
Construction Type InstaPATCH® 360 array cord
Fibers per Subunit, quantity 12
Furcation Color Aqua
Interface, Connector A MPO-12/UPC Female
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 12

Dimensions

Breakout Length 24 in

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Type OM4, LazrSPEED® 550

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber fanout cable assembly
Product Brand InstaPATCH® 360 | LazrSPEED®
Ordering Note Fixed length assembly

General Specifications

Color, connector A Aqua
Color, connector B Beige
Construction Type InstaPATCH® 360 array cord
Fibers per Subunit, quantity 12
Furcation Color Aqua
Interface, Connector A MPO-12/UPC Female
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 12

Dimensions

Breakout Length 24 in

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 ° | 4.40 lb @ 90 °

Optical Specifications

Fiber Type OM4, LazrSPEED® 550

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system