Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HFT406-8SV2-130

  • Available in:
  • North America
HELIAX® FiberFeed® Hybrid Cable Assembly, 2x4, Version 2 with reduced OD, Low Inductance, UL Type RHC, 4 power conductors 6 AWG, 8-fiber, 10 alarm wires, PVC jacket, aluminum armor, 130 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand FiberFeed® | HELIAX®
Product Series HFT
Ordering Note CommScope® non-standard product

General Specifications

Alarm Wire, quantity 10
Conductors, quantity 4
Construction Type Hybrid standard tail
Interface, Connector A DLC
Interface Feature, connector A Standard
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Standard
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 8

Dimensions

Cord Length 39.62 m | 129.987 ft
Diameter Over Jacket 27.2 mm | 1.071 in
Alarm Wire Gauge 18 AWG
Center Conductor Gauge 6 AWG

Mechanical Specifications

Minimum Bend Radius 325.1 mm | 12.799 in
Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.5 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 1.1 kg/m | 0.739 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand FiberFeed® | HELIAX®
Product Series HFT
Ordering Note CommScope® non-standard product

General Specifications

Alarm Wire, quantity 10
Conductors, quantity 4
Construction Type Hybrid standard tail
Interface, Connector A DLC
Interface Feature, connector A Standard
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Feature, connector B Standard
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 8

Dimensions

Cord Length 39.62 m | 129.987 ft
Diameter Over Jacket 27.2 mm | 1.071 in
Alarm Wire Gauge 18 AWG
Center Conductor Gauge 6 AWG

Mechanical Specifications

Minimum Bend Radius 325.1 mm | 12.799 in
Minimum Bend Radius, furcation 30 mm | 1.181 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.5 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)

Packaging and Weights

Cable weight 1.1 kg/m | 0.739 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse