64512033-01 | 6451 2 033-01
- Available in:
- Australia/New Zealand
- EMEA
LSA-PLUS® Test Cord 4 pair to Banana plug, 1 m
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper test cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 3 |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | Banana plug |
Pairs, quantity | 4 |
Dimensions
Cord Length | 1 m | 3.281 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Product Type | Copper test cord |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 3 |
Interface, Connector A | LSA-PLUS plug |
Interface, Connector B | Banana plug |
Pairs, quantity | 4 |
Dimensions
Cord Length | 1 m | 3.281 ft |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse