Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

4-07176-0820 | PJ82

  • Available in:
  • EMEA
  • Latin America
  • North America

DS1 Patch Cord, Longframe to Longframe, single, gray, 2 ft

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type DS1 patch cord
Product Series DS1

General Specifications

Interface, Connector A Longframe plug
Interface, Connector B Longframe plug
Jacket Color Gray
Pairs, quantity 1

Dimensions

Cord Length 0.61 m | 2 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type DS1 patch cord
Product Series DS1

General Specifications

Interface, Connector A Longframe plug
Interface, Connector B Longframe plug
Jacket Color Gray
Pairs, quantity 1

Dimensions

Cord Length 0.61 m | 2 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty

Other Ways to Browse