Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-1933400-5

  • Available in:
  • North America
AMPINNERGY® Power-to-Power Cable Assembly, 8-wire/3-circuit (3-3-2), dedicated neutral, 25 feet
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used to jumper system components together
  • Mates with line connector cable assemblies, power junction boxes, power distribution modules, zone distribution modules, and power transition units
Specifications

Product Classification

Regional Availability North America
Product Type Power-to-power cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to power connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Power male plug
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 7.62 m | 25 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 250 Vac | 125 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard NEC 2013 | UL 1286 | UL 498 | UL 183 | CEC 2015 | CSA 22.2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability North America
Product Type Power-to-power cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to power connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Power male plug
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 7.62 m | 25 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 250 Vac | 125 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard NEC 2013 | UL 1286 | UL 498 | UL 183 | CEC 2015 | CSA 22.2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse