Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-1933401-0

  • Available in:
  • North America
AMPINNERGY® Power-to-Line Cable Assembly, 8-wire/3-circuit (3-3-2), dedicated neutral, 20 feet
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used to jumper system components together and can be used to extend power-to-power cable assemblies
  • Mates with power connector and line connector cable assemblies, power junction boxes, power distribution modules, zone distribution modules, and power transition units
Specifications

Product Classification

Regional Availability North America
Product Type Power-to-line cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to line connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Line female plug
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 498 | NEC 2013 | UL 1286 | UL 183 | CEC 2015 | CSA 22.2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability North America
Product Type Power-to-line cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to line connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Line female plug
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 498 | NEC 2013 | UL 1286 | UL 183 | CEC 2015 | CSA 22.2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse