Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-1933402-0

  • Available in:
  • North America
AMPINNERGY® Power Entry Cable Assembly, 8-wire/3-circuit (3-3-2), dedicated neutral, 20 feet
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used to interface between manufactured wiring and other wiring systems, such as building wiring, fixture wiring, or access floor module wiring
  • Mates to line connector cable assemblies, power junction boxes, power distribution modules (PDMs), zone distribution modules (ZDBs) and power transition units (PTUs)
Specifications

Product Classification

Regional Availability North America
Product Type Power entry cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Line entry connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Unterminated
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Exposed Conductor Length 304.8 mm | 12 in
Neutral Conductor Gauge, solid 10-12 AWG

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 183 | CEC 2015 | UL 1286 | NEC 2013 | CSA 22.2 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability North America
Product Type Power entry cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Line entry connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Unterminated
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Exposed Conductor Length 304.8 mm | 12 in
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 183 | CEC 2015 | UL 1286 | NEC 2013 | CSA 22.2 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag
Click on image to enlarge.
Other Ways to Browse