Warning Icon
This product was discontinued on: June 30, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

2-1933403-0

  • Available in:
  • North America
AMPINNERGY® Line Entry Cable Assembly, 8-wire/3-circuit (3-3-2), dedicated neutral, 20 feet
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Used to interface between manufactured wiring and other wiring systems such as building wiring, fixture wiring, or access floor workstation module wiring
  • Mates to power connector cable assemblies
Specifications

Product Classification

Regional Availability North America
Product Type Line entry cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Line entry connection
Construction Type Corrugated hose
Interface, Connector A Power female plug
Interface, Connector B Unterminated
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Exposed Conductor Length 304.8 mm | 12 in
Neutral Conductor Gauge, solid 10-12 AWG

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability North America
Product Type Line entry cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Line entry connection
Construction Type Corrugated hose
Interface, Connector A Power female plug
Interface, Connector B Unterminated
Neutral Type Dedicated
Wiring 8-Wire/3 Circuit (3-3-2)

Dimensions

Cord Length 6.1 m | 20.013 ft
Exposed Conductor Length 304.8 mm | 12 in
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 125 Vac | 250 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard CEC 2015 | CSA 22.2 | NEC 2013 | UL 1286 | UL 183 | UL 498

Packaging and Weights

Packaging quantity 1
Packaging Type Bag
Click on image to enlarge.
Other Ways to Browse