Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

8-556127-8

  • Available in:
  • North America
AMPINNERGY® Power-to-Power Cable Assembly, 8-wire/4-circuit (4-2-2), shared neutral, 40 feet
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used to jumper system components together
  • Mates with line connector cable assemblies, power junction boxes, power distribution modules, zone distribution modules, and power transition units
Specifications

Product Classification

Regional Availability North America
Product Type Power-to-power cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to power connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Power male plug
Neutral Type Shared
Wiring 8-Wire/4 Circuit (4-2-2)

Dimensions

Cord Length 12.19 m | 39.993 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 250 Vac | 125 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 1286 | NEC 2013 | CSA 22.2 | UL 498 | CEC 2015 | UL 183

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Power-to-power cable assembly
Product Brand AMPINNERGY®
Product Series AMPINNERGY

General Specifications

Application Power to power connection
Construction Type Corrugated hose
Interface, Connector A Power male plug
Interface, Connector B Power male plug
Neutral Type Shared
Wiring 8-Wire/4 Circuit (4-2-2)

Dimensions

Cord Length 12.19 m | 39.993 ft
Neutral Conductor Gauge, solid 10-12 AWG

Electrical Specifications

Current Rating, maximum 20 A
Voltage Rating, maximum 250 Vac | 125 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 1286 | NEC 2013 | CSA 22.2 | UL 498 | CEC 2015 | UL 183

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse