Warning Icon
This product was discontinued on: February 16, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

APTL5MB-BDF-9

Arrestor Plus® Dual Band Quarterwave Surge Arrestor (T-shaped) for LDF5-50A cable, 1850–1990 MHz, with interface type DIN Female Bulkhead, includes hardware

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Surge arrestor
Product Brand Arrestor Plus®
Ordering Note CommScope® non-standard product

General Specifications

Body Style Bulkhead
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Female Bulkhead
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Height 69 mm | 2.717 in
Width 53 mm | 2.087 in
Length 94 mm | 3.701 in

Electrical Specifications

3rd Order IMD Gain -117 dB
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.1 dB
Average Power 3000 W
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Lightning Surge Capability 100 times @ 30 kA
Lightning Surge Capability Test Method IEEE C62.42-1991
Lightning Surge Capability Waveform 8/20 waveform
Lightning Surge Current 30 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Frequency Band 1850 – 1990 MHz
Throughput Energy at Current 1.0 mJ @ 20 kA
Throughput Energy Waveform 8/20 waveform

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1850–1990 MHz 1.119 25.01

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 2201.869 N | 495 lbf
Connector Retention Torque 13.501 N-m | 119.49 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -40 °C to +100 °C (-40 °F to +212 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-202, Method 101
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60068-2-17
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, -55 °C to +85 °C
Vibration Test Method MIL-STD-202, Method 204, Test Condition D
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 0.272 kg | 0.6 lb

Product Classification

Product Type Surge arrestor
Product Brand Arrestor Plus®
Ordering Note CommScope® non-standard product

General Specifications

Body Style Bulkhead
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Female Bulkhead
Outer Contact Attachment Method Ring-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Height 69 mm | 2.717 in
Width 53 mm | 2.087 in
Length 94 mm | 3.701 in

Electrical Specifications

3rd Order IMD Gain -117 dB
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.1 dB
Average Power 3000 W
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Lightning Surge Capability 100 times @ 30 kA
Lightning Surge Capability Test Method IEEE C62.42-1991
Lightning Surge Capability Waveform 8/20 waveform
Lightning Surge Current 30 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Frequency Band 1850 – 1990 MHz
Throughput Energy at Current 1.0 mJ @ 20 kA
Throughput Energy Waveform 8/20 waveform

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1850–1990 MHz 1.119 25.01

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 2201.869 N | 495 lbf
Connector Retention Torque 13.501 N-m | 119.49 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -40 °C to +100 °C (-40 °F to +212 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-202, Method 101
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60068-2-17
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, -55 °C to +85 °C
Vibration Test Method MIL-STD-202, Method 204, Test Condition D
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 0.272 kg | 0.6 lb

Product Specification

Product Specification