Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2111368-5 | TMRJ-1SUPB-SS005M

  • Available in:
  • Latin America
  • North America
MRJ21™ High Speed Cable Assembly, MRJ21 to MRJ21, 180°–180°, 1GbE, 24-pair, CMP, 5 m, blue
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
  • Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
  • Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Specifications

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6
Application Ethernet, 1 GbE
Cable Type F/UTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface, Connector A MRJ21 plug
Interface Feature, connector A Backshell, 180°
Interface, Connector B MRJ21 plug
Interface Feature, connector B Backshell, 180°
Jacket Color Blue
Pairs, quantity 24
Total Ports, quantity 6

Dimensions

Cord Length 5 m | 16.404 ft
Diameter Over Jacket 11.7 mm | 0.461 in
Compatible Conductor Gauge, solid 24 AWG

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum
Flammability Rating CM
Safety Standard cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6
Application Ethernet, 1 GbE
Cable Type F/UTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface, Connector A MRJ21 plug
Interface Feature, connector A Backshell, 180°
Interface, Connector B MRJ21 plug
Interface Feature, connector B Backshell, 180°
Jacket Color Blue
Pairs, quantity 24
Total Ports, quantity 6

Dimensions

Cord Length 5 m | 16.404 ft
Diameter Over Jacket 11.7 mm | 0.461 in
Compatible Conductor Gauge, solid 24 AWG

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum
Flammability Rating CM
Safety Standard cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category