Warning Icon
This product was discontinued on: May 31, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

4-1711774-0

  • Available in:
  • EMEA
  • Australia/New Zealand
  • Asia
MRJ21™ High Speed Cable Assembly, MRJ21-MRJ21, 180°–45°, 1GhE, 24-pair, U/F/UTP, 40 m
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
  • Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
  • Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6
Application Ethernet, 1 GbE
Cable Type F/UTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface Feature, connector A Backshell, 180°
Interface Feature, connector B Backshell, 45°
Interface, Connector A MRJ21 plug
Interface, Connector B MRJ21 plug
Jacket Color White
Pairs, quantity 24
Total Ports, quantity 6

Dimensions

Cord Length 40 m | 131.234 ft
Diameter Over Jacket 16 mm | 0.63 in
Compatible Conductor Gauge, solid 24 AWG

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6
Application Ethernet, 1 GbE
Cable Type F/UTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface Feature, connector A Backshell, 180°
Interface Feature, connector B Backshell, 45°
Interface, Connector A MRJ21 plug
Interface, Connector B MRJ21 plug
Jacket Color White
Pairs, quantity 24
Total Ports, quantity 6

Dimensions

Cord Length 40 m | 131.234 ft
Diameter Over Jacket 16 mm | 0.63 in
Compatible Conductor Gauge, solid 24 AWG

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1
Other Ways to Browse

Browse by Category

Browse by Category