Warning Icon
This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

4-2111522-0 | TMRJ-XSSRW-SA040M

  • Available in:
  • Latin America
  • North America
MRJ21™ Cable Assembly, MRJ21 plug to MRJ21 plug, 10 Gb/s, CMR sheath, 40 m, white
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
  • Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
  • Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Specifications

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6A
Application Ethernet, 10 GbE
Cable Type S/FTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface Feature, connector A Backshell, 180°
Interface Feature, connector B Backshell, 45°
Interface, Connector A MRJ21 plug
Interface, Connector B MRJ21 plug
Jacket Color White
Pairs, quantity 16
Total Ports, quantity 4

Dimensions

Cord Length 40 m | 131.234 ft
Diameter Over Jacket 12 mm | 0.472 in
Compatible Conductor Gauge, solid 26 AWG

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Riser
Flammability Rating CM
Safety Standard cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 6A
Application Ethernet, 10 GbE
Cable Type S/FTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface Feature, connector A Backshell, 180°
Interface Feature, connector B Backshell, 45°
Interface, Connector A MRJ21 plug
Interface, Connector B MRJ21 plug
Jacket Color White
Pairs, quantity 16
Total Ports, quantity 4

Dimensions

Cord Length 40 m | 131.234 ft
Diameter Over Jacket 12 mm | 0.472 in
Compatible Conductor Gauge, solid 26 AWG

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Riser
Flammability Rating CM
Safety Standard cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category