Warning Icon
This product was discontinued on: August 31, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

6-1711703-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
MRJ21™ High Speed Cable Assembly, MRJ21-MRJ21, 180°–180°, 1GbE, UTP, white, 60 m
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Universal modular copper cabling platform for applications such as Gigabit Ethernet, VoIP and Power over Ethernet
  • Increased I/O port density and cleaner cabling schemes compared to RJ45 connectors and cabling
  • Robust die cast cable covers provide straight, or 45 deg left/right cable exit for ease of routing
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 5e
Application Ethernet, 1 GbE
Cable Type F/UTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface Feature, connector A Backshell, 180°
Interface Feature, connector B Backshell, 180°
Interface, Connector A MRJ21 plug
Interface, Connector B MRJ21 plug
Jacket Color White
Pairs, quantity 24
Total Ports, quantity 6

Dimensions

Cord Length 60 m | 196.85 ft
Diameter Over Jacket 14.3 mm | 0.563 in

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Copper trunk cable assembly
Product Brand MRJ21™
Product Series MRJ21

General Specifications

ANSI/TIA Category 5e
Application Ethernet, 1 GbE
Cable Type F/UTP (shielded)
Conductor Type Solid
Construction Type Stranded
Interface Feature, connector A Backshell, 180°
Interface Feature, connector B Backshell, 180°
Interface, Connector A MRJ21 plug
Interface, Connector B MRJ21 plug
Jacket Color White
Pairs, quantity 24
Total Ports, quantity 6

Dimensions

Cord Length 60 m | 196.85 ft
Diameter Over Jacket 14.3 mm | 0.563 in

Electrical Specifications

Safety Voltage Rating 150 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category