Warning Icon
This product was discontinued on: May 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1-1427226-1

  • Available in:
  • EMEA
  • Australia/New Zealand
  • Asia
RJ45 Patch Cord, category 6, FTP, LSZH, 10 m, white/white
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6
Cable Type F/UTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 5.9 mm | 0.232 in
Compatible Conductor Gauge, stranded 26 AWG

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6
Cable Type F/UTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 10 m | 32.808 ft
Diameter Over Jacket 5.9 mm | 0.232 in
Compatible Conductor Gauge, stranded 26 AWG

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse