Warning Icon
This product was discontinued on: May 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

1-1427288-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
RJ45 Patch Cord, category 5e, FTP, LSZH, blue, 7.5 m
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 5e
Cable Type F/UTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 7.5 m | 24.606 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 5e
Cable Type F/UTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 7.5 m | 24.606 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse