Warning Icon
This product was discontinued on: May 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1-1427350-0

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

RJ45 Patch Cord, category 6, UTP, 10 m, gray SL boot, gray

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Gray
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 24 AWG

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flammability Rating CM

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Gray
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 24 AWG

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flammability Rating CM

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse