Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1711167-5

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
RJ45 Patch Cord, category 6, UTP, plug to open end, white, 15 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Interface, Connector A RJ45 plug
Interface, Connector B Unterminated
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 15 m | 49.213 ft
Diameter Over Jacket 5.59 mm | 0.22 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Interface, Connector A RJ45 plug
Interface, Connector B Unterminated
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 15 m | 49.213 ft
Diameter Over Jacket 5.59 mm | 0.22 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse