Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1711825-1

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Asia
RJ45 Consolidation Point, category 6A, F/FTP, white, 0.5 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type F/UTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B AMP-TWIST jack
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 0.5 m | 1.64 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type F/UTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B AMP-TWIST jack
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 0.5 m | 1.64 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse