Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1859919-0

  • Available in:
  • EMEA
  • Asia
  • Australia/New Zealand
RJ45 Patch Cord, category 6A, S/FTP, 30 AWG, stranded, LSZH, red, 10 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Red
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 30 AWG

Electrical Specifications

Impedance 100 ohm

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Product Classification

Regional Availability EMEA | Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Red
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 10 m | 32.808 ft
Compatible Conductor Gauge, stranded 30 AWG

Electrical Specifications

Impedance 100 ohm

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse