Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1859919-5

  • Available in:
  • EMEA
  • Australia/New Zealand
  • Asia
RJ45 Patch Cord, category 6A, S/FTP, 30 AWG, stranded, LSZH, red, 15 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Red
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 15 m | 49.213 ft
Compatible Conductor Gauge, stranded 30 AWG

Electrical Specifications

Impedance 100 ohm

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Red
Pairs, quantity 4
Wiring T568B

Dimensions

Cord Length 15 m | 49.213 ft
Compatible Conductor Gauge, stranded 30 AWG

Electrical Specifications

Impedance 100 ohm

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse