Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2153272-5

  • Available in:
  • EMEA
  • Asia
  • Australia/New Zealand
Copper Pigtail, 4P AMP-TWIST to Stub, category 7A, S/FTP, LSZH, blue, 15 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series SL Series

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Interface, Connector A 4P AMP-TWIST Plug
Interface, Connector B Unterminated
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 15 m | 49.213 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series SL Series

General Specifications

ANSI/TIA Category 7A
Cable Type S/FTP (shielded)
Interface, Connector A 4P AMP-TWIST Plug
Interface, Connector B Unterminated
Jacket Color Blue
Pairs, quantity 4

Dimensions

Cord Length 15 m | 49.213 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse