Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2153440-1

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Asia
Copper Patch Cord, 1P/1P, category 7, S/FTP, LSZH, white, 0.5 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7
Cable Type S/FTP (shielded)
Interface, Connector A 1-pair plug
Interface, Connector B 1-pair plug
Jacket Color White
Pairs, quantity 1

Dimensions

Cord Length 0.5 m | 1.64 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA | Asia
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7
Cable Type S/FTP (shielded)
Interface, Connector A 1-pair plug
Interface, Connector B 1-pair plug
Jacket Color White
Pairs, quantity 1

Dimensions

Cord Length 0.5 m | 1.64 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse