Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2153442-1

  • Available in:
  • Asia
  • EMEA
  • Australia/New Zealand
RJ45 Patch Cord, 2P AMP-TWIST to RJ45, category 7, S/FTP, LSZH, white, 0.5 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7
Cable Type S/FTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B 2P AMP-TWIST plug
Jacket Color White
Pairs, quantity 2

Dimensions

Cord Length 0.5 m | 1.64 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 7
Cable Type S/FTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B 2P AMP-TWIST plug
Jacket Color White
Pairs, quantity 2

Dimensions

Cord Length 0.5 m | 1.64 ft

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse