Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2229814-5

  • Available in:
  • Asia
  • EMEA
  • Australia/New Zealand
RJ45 Pigtail, category 6A, F/UTP, white, 15 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type F/UTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B Unterminated
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 15 m | 49.213 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type F/UTP (shielded)
Interface, Connector A RJ45 plug
Interface, Connector B Unterminated
Jacket Color White
Pairs, quantity 4

Dimensions

Cord Length 15 m | 49.213 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse