Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UC1BBC2

Base Product
  • Available in:
  • North America

Uniprise Category 6 U/UTP Patch Cord, RJ45 to RJ45, 4-pair, Plenum

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of UC1BBC2 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Cord Length    
No configured items found.

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair patch cord
Product Series UC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Blue | Green | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568B

Dimensions

Cable Assembly Length Range (m) 1 – 100
Cable Assembly Length Range (ft) 1 – 328
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 5.64 mm | 0.222 in
Compatible Conductor Gauge, solid 23 AWG

Wiring Diagram

Click on image to enlarge.

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Ordering Tree

Click on image to enlarge.

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair patch cord
Product Series UC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Blue | Green | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568B

Dimensions

Cable Assembly Length Range (m) 1 – 100
Cable Assembly Length Range (ft) 1 – 328
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 5.64 mm | 0.222 in
Compatible Conductor Gauge, solid 23 AWG

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification