F1A-TNRNR-M815-C4
FSJ1-50A SureFlex® Jumper with interface types N Male Right Angle and N Male Right Angle, 0.815 m
Specifications
Specifications
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Right angle |
Body Style, Connector B | Right angle |
Interface, Connector A | N Male |
Interface, Connector B | N Male |
Orientation | 0° |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.815 m | 2.674 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD | -80 dBm |
DTF, Connector A | -29.5 dB |
DTF, Connector B | -29.5 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
400–2200 MHz | 1.200 | 20.83 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Right angle |
Body Style, Connector B | Right angle |
Interface, Connector A | N Male |
Interface, Connector B | N Male |
Orientation | 0° |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.815 m | 2.674 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Electrical Specifications
3rd Order IMD | -80 dBm |
DTF, Connector A | -29.5 dB |
DTF, Connector B | -29.5 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
400–2200 MHz | 1.200 | 20.83 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse