Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

ETS1-50T

ETS1-50T, HELIAX® Superflexible High Power, High Temperature Foam Coaxial Cable, corrugated copper, 1/4 in, blue PVDF jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series ETS1-50T

Dimensions

Nominal Size 1/4 in

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1 mm | 25.4 mm
Minimum Bend Radius, Single Bend 1 mm | 25.4 mm

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVP

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series ETS1-50T

Dimensions

Nominal Size 1/4 in

Mechanical Specifications

Minimum Bend Radius, multiple Bends 1 mm | 25.4 mm
Minimum Bend Radius, Single Bend 1 mm | 25.4 mm

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification UL/ETL CertificationCATVP
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse