Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FSJ4-50B

FSJ4-50B, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/2 in, black PE jacket (Halogen free jacketing non-fire-retardant)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ4-50B
Ordering Note CommScope® standard product (Global)

Dimensions

Nominal Size 1/2 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.21 20.80
800–960 MHz 1.21 20.80
1700–2200 MHz 1.21 20.80
2300–2700 MHz 1.21 20.80

Mechanical Specifications

Minimum Bend Radius, multiple Bends 31.75 mm | 1.25 mm
Minimum Bend Radius, Single Bend 31.75 mm | 1.25 mm

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial wireless cable
Product Brand SureFlex® | HELIAX®
Product Series FSJ4-50B
Ordering Note CommScope® standard product (Global)

Dimensions

Nominal Size 1/2 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.21 20.80
800–960 MHz 1.21 20.80
1700–2200 MHz 1.21 20.80
2300–2700 MHz 1.21 20.80

Mechanical Specifications

Minimum Bend Radius, multiple Bends 31.75 mm | 1.25 mm
Minimum Bend Radius, Single Bend 31.75 mm | 1.25 mm

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse