Warning Icon
This product was discontinued on: December 31, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

700012990 | Trough Kit

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
VisiPatch® 110UHPT Horizontal Trough Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Cable management hardware
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Cable management hardware
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system