Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173823 | TUBE-RD-50-1M-YL

  • Available in:
  • EMEA
  • Australia/New Zealand
  • Asia
  • North America
  • Latin America
SpeedPRO™ Round Convoluted Tube for Drop Solutions, 50 mm (2 in) OD, 1 m, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia | North America | Latin America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Round
Color Yellow

Dimensions

Width 50 mm | 1.969 in
Length 1000 mm | 39.37 in
Tube Outer Diameter 50 mm | 1.969 in
System Dimensions 4 in x 4 in | 100 mm x 100 mm | 100 mm x 50 mm | 8 in x 4 in | 50 mm x 50 mm | 2 in x 2 in | 220 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 4 in x 2 in

Material Specifications

Material Type High density polyethylene (HDPE)

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube
Packaging quantity 1
Weight, net 0.38 kg | 0.838 lb

Product Classification

Regional Availability EMEA | Australia/New Zealand | Asia | North America | Latin America
Portfolio CommScope®
Product Type Fiber raceway convoluted tube
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Round
Color Yellow

Dimensions

Width 50 mm | 1.969 in
Length 1000 mm | 39.37 in
Tube Outer Diameter 50 mm | 1.969 in
System Dimensions 4 in x 4 in | 100 mm x 100 mm | 100 mm x 50 mm | 8 in x 4 in | 50 mm x 50 mm | 2 in x 2 in | 220 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 4 in x 2 in

Material Specifications

Material Type High density polyethylene (HDPE)

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube
Packaging quantity 1
Weight, net 0.38 kg | 0.838 lb
Other Ways to Browse