Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173864 | TUBE-RD-ADPT-80-50-YL

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • Australia/New Zealand
  • North America
SpeedPRO™ Round Convoluted Tube Adapter Kit for Drop Solutions, 88 mm OD–50 mm OD, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway adapter
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Round
Color Yellow

Dimensions

Width 85 mm | 3.346 in
Length 77 mm | 3.031 in
System Dimensions 8 in x 4 in | 4 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 100 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube adaptor
Packaging quantity 1
Weight, net 0.25 kg | 0.551 lb

Product Classification

Regional Availability Asia | EMEA | Latin America | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway adapter
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Product Feature Round
Color Yellow

Dimensions

Width 85 mm | 3.346 in
Length 77 mm | 3.031 in
System Dimensions 8 in x 4 in | 4 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm | 12 in x 4 in | 100 mm x 100 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube adaptor
Packaging quantity 1
Weight, net 0.25 kg | 0.551 lb
Other Ways to Browse