Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173906 | TUBE-RD-50-KIT-YL

  • Available in:
  • Australia/New Zealand
  • Latin America
  • Asia
  • EMEA
  • North America
SpeedPRO™ Side Drop Kit for 50 mm (2 in) round convoluted tube, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | Latin America | Asia | EMEA | North America
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 80
Color Yellow

Dimensions

Height 150 mm | 5.906 in
Width 210 mm | 8.268 in
Length 188 mm | 7.402 in
System Dimensions 4 in x 4 in | 300 mm x 100 mm | 2 in x 2 in | 12 in x 4 in | 220 mm x 100 mm | 4 in x 2 in | 100 mm x 100 mm | 100 mm x 50 mm | 50 mm x 50 mm | 8 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube drop adapter
Packaging quantity 1
Weight, net 0.12 kg | 0.265 lb

Product Classification

Regional Availability Australia/New Zealand | Latin America | Asia | EMEA | North America
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 80
Color Yellow

Dimensions

Height 150 mm | 5.906 in
Width 210 mm | 8.268 in
Length 188 mm | 7.402 in
System Dimensions 4 in x 4 in | 300 mm x 100 mm | 2 in x 2 in | 12 in x 4 in | 220 mm x 100 mm | 4 in x 2 in | 100 mm x 100 mm | 100 mm x 50 mm | 50 mm x 50 mm | 8 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube drop adapter
Packaging quantity 1
Weight, net 0.12 kg | 0.265 lb
Other Ways to Browse