Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173914 | TUBE-SQ-50-KIT-YL

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • Australia/New Zealand
  • North America
SpeedPRO™ Side Drop Kit for 50 mm (2 in) square convoluted tube, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 150
Color Yellow

Dimensions

Height 142 mm | 5.591 in
Width 210 mm | 8.268 in
Length 185 mm | 7.283 in
System Dimensions 100 mm x 100 mm | 4 in x 2 in | 8 in x 4 in | 100 mm x 50 mm | 300 mm x 100 mm | 50 mm x 50 mm | 220 mm x 100 mm | 4 in x 4 in | 12 in x 4 in | 2 in x 2 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube drop adapter
Packaging quantity 1
Weight, net 0.12 kg | 0.265 lb

Product Classification

Regional Availability Asia | EMEA | Latin America | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 150
Color Yellow

Dimensions

Height 142 mm | 5.591 in
Width 210 mm | 8.268 in
Length 185 mm | 7.283 in
System Dimensions 100 mm x 100 mm | 4 in x 2 in | 8 in x 4 in | 100 mm x 50 mm | 300 mm x 100 mm | 50 mm x 50 mm | 220 mm x 100 mm | 4 in x 4 in | 12 in x 4 in | 2 in x 2 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Convoluted tube drop adapter
Packaging quantity 1
Weight, net 0.12 kg | 0.265 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse