Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173922 | XDROP-HR-AP-SP-100-YL

  • Available in:
  • Latin America
  • EMEA
  • Asia
  • Australia/New Zealand
  • North America
SpeedPRO™ Express Drop Kit for 100 mm x 100 mm (4 in x 4 in) Raceway, horizontal, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | EMEA | Asia | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway express drop kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 400
Color Yellow

Dimensions

Height 104 mm | 4.094 in
Width 279 mm | 10.984 in
Length 158 mm | 6.22 in
System Dimensions 220 mm x 100 mm | 100 mm x 50 mm | 4 in x 2 in | 12 in x 4 in | 100 mm x 100 mm | 300 mm x 100 mm | 8 in x 4 in | 4 in x 4 in

Material Specifications

Material Type PPO/PS | Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Side drop kit
Packaging quantity 1
Weight, net 0.43 kg | 0.948 lb

Product Classification

Regional Availability Latin America | EMEA | Asia | Australia/New Zealand | North America
Portfolio CommScope®
Product Type Fiber raceway express drop kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Cable Capacity, maximum 400
Color Yellow

Dimensions

Height 104 mm | 4.094 in
Width 279 mm | 10.984 in
Length 158 mm | 6.22 in
System Dimensions 220 mm x 100 mm | 100 mm x 50 mm | 4 in x 2 in | 12 in x 4 in | 100 mm x 100 mm | 300 mm x 100 mm | 8 in x 4 in | 4 in x 4 in

Material Specifications

Material Type PPO/PS | Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Side drop kit
Packaging quantity 1
Weight, net 0.43 kg | 0.948 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse