Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173971 | TRUMPET-SP-300-YL

  • Available in:
  • Latin America
  • North America
  • Australia/New Zealand
  • Asia
  • EMEA
SpeedPRO™ Trumpet for Drop Solutions, 300 mm x 100 mm (12 in x 4 in), yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 104 mm | 4.094 in
Width 400 mm | 15.748 in
Length 87 mm | 3.425 in
System Dimensions 220 mm x 100 mm | 300 mm x 100 mm | 100 mm x 100 mm | 8 in x 4 in | 4 in x 4 in | 12 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Side drop trumpet molding
Packaging quantity 1

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 104 mm | 4.094 in
Width 400 mm | 15.748 in
Length 87 mm | 3.425 in
System Dimensions 220 mm x 100 mm | 300 mm x 100 mm | 100 mm x 100 mm | 8 in x 4 in | 4 in x 4 in | 12 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Side drop trumpet molding
Packaging quantity 1
Other Ways to Browse