Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173989 | RADIUS-GUIDE-10PK-YL

  • Available in:
  • EMEA
  • Australia/New Zealand
  • North America
  • Asia
  • Latin America
SpeedPRO™ Radius Guide for 30 mm, 50, mm and 100 mm (1.25 in, 2 in, and 4 in) Slotted Channels, 10 pack, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Asia | Latin America
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides 30 mm radius guide eliminating fiber stress through bending
Color Yellow

Dimensions

System Dimensions 4 in x 4 in | 4 in x 2 in | 30 mm x 30 mm | 100 mm x 100 mm | 100 mm x 50 mm | 1.25 in x 1.25 in | 2 in x 2 in | 50 mm x 50 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 10
Weight, net 0.05 kg | 0.11 lb

Product Classification

Regional Availability EMEA | Australia/New Zealand | North America | Asia | Latin America
Portfolio CommScope®
Product Type Fiber raceway accessory
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Provides 30 mm radius guide eliminating fiber stress through bending
Color Yellow

Dimensions

System Dimensions 4 in x 4 in | 4 in x 2 in | 30 mm x 30 mm | 100 mm x 100 mm | 100 mm x 50 mm | 1.25 in x 1.25 in | 2 in x 2 in | 50 mm x 50 mm

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Packaging quantity 10
Weight, net 0.05 kg | 0.11 lb