Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760173997 | TRUMPET-SP-100-YL

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • EMEA
  • North America
SpeedPRO™ Trumpet for Drop Solutions, 100 mm x 100 mm (4 in x 4 in), yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | EMEA | North America
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 104 mm | 4.094 in
Width 201 mm | 7.913 in
Length 89 mm | 3.504 in
System Dimensions 100 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 8 in x 4 in | 300 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Side drop trumpet molding
Packaging quantity 1
Weight, net 0.06 kg | 0.132 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | EMEA | North America
Portfolio CommScope®
Product Type Fiber raceway drop section
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Yellow

Dimensions

Height 104 mm | 4.094 in
Width 201 mm | 7.913 in
Length 89 mm | 3.504 in
System Dimensions 100 mm x 100 mm | 12 in x 4 in | 220 mm x 100 mm | 8 in x 4 in | 300 mm x 100 mm | 4 in x 4 in

Material Specifications

Material Type PPO/PS

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Side drop trumpet molding
Packaging quantity 1
Weight, net 0.06 kg | 0.132 lb
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse