Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174037 | SUS-MT-100-KIT-16MM

  • Available in:
  • North America
  • Australia/New Zealand
  • Latin America
  • EMEA
  • Asia
SpeedPRO™ Suspension Kit, 100 mm, includes 16 mm threaded rod
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Australia/New Zealand | Latin America | EMEA | Asia
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

Height 415 mm | 16.339 in
Width 210 mm | 8.268 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 50 mm | 100 mm x 100 mm | 4 in x 4 in | 4 in x 2 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket | Threaded rods
Packaging quantity 1
Weight, net 1.9 kg | 4.189 lb

Product Classification

Regional Availability North America | Australia/New Zealand | Latin America | EMEA | Asia
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

Height 415 mm | 16.339 in
Width 210 mm | 8.268 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 50 mm | 100 mm x 100 mm | 4 in x 4 in | 4 in x 2 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket | Threaded rods
Packaging quantity 1
Weight, net 1.9 kg | 4.189 lb
Other Ways to Browse