Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174045 | SUS-MT-300-KIT

  • Available in:
  • North America
  • Latin America
  • Asia
  • EMEA
  • Australia/New Zealand
SpeedPRO™ Suspension Kit, 300 mm (12 in)
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America | Asia | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

Height 37 mm | 1.457 in
Width 459 mm | 18.071 in
Length 50 mm | 1.969 in
System Dimensions 300 mm x 100 mm | 12 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket
Packaging quantity 1
Weight, net 0.66 kg | 1.455 lb

Product Classification

Regional Availability North America | Latin America | Asia | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Color Black

Dimensions

Height 37 mm | 1.457 in
Width 459 mm | 18.071 in
Length 50 mm | 1.969 in
System Dimensions 300 mm x 100 mm | 12 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket
Packaging quantity 1
Weight, net 0.66 kg | 1.455 lb
Other Ways to Browse