Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174086 | C-BRKT

  • Available in:
  • North America
  • Asia
  • Latin America
  • EMEA
  • Australia/New Zealand
SpeedPRO™ Ladder Rack and Unistrut Mounting Kit, C-bracket, 40 mm
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Asia | Latin America | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Attaches 100, 220, and 300 mm channel mounting kits from any 40 mm section
Color Black

Dimensions

Height 72 mm | 2.835 in
Width 52 mm | 2.047 in
Length 25 mm | 0.984 in
System Dimensions 100 mm x 100 mm | 12 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 4 in x 2 in | 4 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket
Packaging quantity 1
Weight, net 0.16 kg | 0.353 lb

Product Classification

Regional Availability North America | Asia | Latin America | EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application Attaches 100, 220, and 300 mm channel mounting kits from any 40 mm section
Color Black

Dimensions

Height 72 mm | 2.835 in
Width 52 mm | 2.047 in
Length 25 mm | 0.984 in
System Dimensions 100 mm x 100 mm | 12 in x 4 in | 8 in x 4 in | 100 mm x 50 mm | 4 in x 2 in | 4 in x 4 in | 220 mm x 100 mm | 300 mm x 100 mm

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Mounting bracket
Packaging quantity 1
Weight, net 0.16 kg | 0.353 lb
Other Ways to Browse