Warning Icon
This product was discontinued on: May 1, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

760174094 | DUAL-MT-KIT

  • Available in:
  • North America
  • EMEA
  • Asia
  • Australia/New Zealand
  • Latin America
SpeedPRO™ Ladder Rack and Unistrut Mounting Kit with dual channel mounting bracket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | EMEA | Asia | Australia/New Zealand | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application For 100 mm and 220 mm channels
Color Black

Dimensions

Height 214 mm | 8.425 in
Width 387 mm | 15.236 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 100 mm | 4 in x 4 in | 4 in x 2 in | 220 mm x 100 mm | 100 mm x 50 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket
Packaging quantity 1
Weight, net 0.9 kg | 1.984 lb

Product Classification

Regional Availability North America | EMEA | Asia | Australia/New Zealand | Latin America
Portfolio CommScope®
Product Type Fiber raceway support mounting kit
Product Brand SpeedPRO™
Minimum Order Quantity 1
Warranty 20 years

General Specifications

Application For 100 mm and 220 mm channels
Color Black

Dimensions

Height 214 mm | 8.425 in
Width 387 mm | 15.236 in
Length 40 mm | 1.575 in
System Dimensions 100 mm x 100 mm | 4 in x 4 in | 4 in x 2 in | 220 mm x 100 mm | 100 mm x 50 mm | 8 in x 4 in

Material Specifications

Material Type Steel

Environmental Specifications

Flammability Rating UL 94 V-0
Halogen Characteristics LSZH
Safety Standard UL

Packaging and Weights

Included Hardware | Mounting bracket
Packaging quantity 1
Weight, net 0.9 kg | 1.984 lb
Other Ways to Browse